STEVAL-CBL012V1

NRND
Design Win

Dual LNB supply and control IC DiSEqC 2.0 compliant based on the LNBH26

Download databrief

Product overview

Description

This product evaluation board implements a DC-DC converter based on the LNBH26 device used to power LNBs inside dish antennas which receive satellite TV signals. The LNBH26 is an integrated solution for supplying/interfacing satellite LNB modules in accordance with international standards, offering a complete solution for dual-tuner satellite receivers and good performance at low cost using few external components. The LNBH26 evaluation board includes an I2C bus interface and the internal 22 kHz tone generator (factory trimmed) is controlled by the DSQIN pin (TTL compatible), permitting immediate DiSEqC™ data encoding. A fully integrated step-up DC-DC converter allows operation with a single input voltage supply source ranging from 8 V to 16 V.

  • All features

    • Complete interface between LNB and I²C bus
    • Built-in DC-DC converter for single 12 V supply operation and high efficiency (typ. 93% @ 0.5 A)
    • Selectable output current limit using an external resistor
    • Compliant with main satellite receiver output voltage specifications (15 programmable levels)
    • Accurate built-in 22 kHz tone generator suits widely-accepted standards
    • 22 kHz tone waveform integrity guaranteed also at no load
    • Low-drop post regulator and high-efficiency step-up PWM with integrated power N-MOS allowing low power losses
    • LPM function (low-power mode) to reduce dissipation
    • Overload and overtemperature internal protection with I²C diagnostic bits
    • LNB short-circuit dynamic protection
    • RoHS compliant

You might also like...

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
STEVAL-CBL012V1
NRND
CARD Industrial Ecopack2 -

STEVAL-CBL012V1

Package:

CARD

Material Declaration**:

Marketing Status

NRND

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
Board production status
STEVAL-CBL012V1
Available at distributors

Distributor availability of STEVAL-CBL012V1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEVAL-CBL012V1 NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-CBL012V1

Supplier:

-

Core Product:

LNBH26

Board production status:

-

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors