Product overview
Description
The STEVAL-CCA023V1 demonstration board is designed as an evaluation platform for the TS472 low noise microphone preamplifier with 2.0 V bias and active low standby mode.
The board supports customization of the testing conditions, allowing the gain of the TS472 device to be adjusted, or an electret microphone to be biased either externally or using the TS472 builtin 2.0 V bias voltage.
-
All features
- Available in flip-chip ECOPACK® package and QFN24 4x4 mm
- Low noise 2.0 V microphone bias output
- RoHS compliant
- ESD protection (2 kV)
- 40 kHz bandwidth @ -3 dB and adjustable gain
- Low distortion: 0.1% typ.
- Low noise: 10 nV / √ Hz typ. equivalent input noise @ F=1 kHz
- 2.2 V to 5.5 V single supply operation
- Fully differential input/output
- Fast start up time @ 0dB: 5 ms typ.
- Active low standby mode function (1μA max)
- Low power consumption @20 dB: 1.8 mA
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.1 | 19 Sep 2016 | 19 Sep 2016 |
Application Notes (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
4.2 | 10 Oct 2022 | 10 Oct 2022 |
License Agreement (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
3.2 | 01 Aug 2015 | 01 Aug 2015 |
Evaluation Board Terms of Use (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 15 Jan 2025 | 15 Jan 2025 |
All resources
Resource title | Version | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |
Bill of Materials (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 01 Aug 2015 | 01 Aug 2015 |
Schematic Pack (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 01 Aug 2015 | 01 Aug 2015 |
If you don't want to login now, you can download the CAD design file by simply providing your name and e-mail address in the form below and validating it.
This allows us to stay in contact and inform you about updates of this CAD design file.
For subsequent downloads this step will not be required for most of our CAD design files.
To validate your e-mail and start the download, please click on the link inside the e-mail that has been sent to you. This link will be valid for 24 hours. Please check your spam filters in case you did not receive the e-mail.
Unfortunately, the link you clicked didn't work. Don't worry, here are the steps you can take to get your download started:
If you still can't download the CAD design file, please reach out to us on the ST Community and we will help you- Ensure you are using the same browser used to made the initial request
- Check that cookies are allowed in your browser
- Update your browser to its latest version
- Please also note that links forwarded by somebody else will not work
The e-mail address that you have entered during the download attempt has not yet been validated. Please check your inbox for the e-mail with the download link. In case you did not receive the e-mail, or you entered a wrong e-mail address, you can start-over the process.
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
---|---|---|---|---|---|---|
STEVAL-CCA023V1 | Active | CARD | Industrial | Ecopack2 | - | |
Marketing Status
Package
CARD
Grade
Industrial
RoHS Compliance Grade
Ecopack2
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
STEVAL-CCA023V1 | Active | 33.0 / 1 | Available at 4 distributors Distributor availability of STEVAL-CCA023V1
Distributor reported inventory date: 3/16/2025 | | | | Buy from Distributor | | ITALY | EAR99 | NEC |
| TS472IQT |
STEVAL-CCA023V1 Active
Part Number:
STEVAL-CCA023V1
Supplier:
-
Core Product:
TS472IQT
Farnell Element14
Stock
2Min.Order
1ANGLIA Live
Stock
1Min.Order
1MOUSER
Stock
14Min.Order
1DIGIKEY
Stock
8Min.Order
1Distributor reported inventory date: 3/16/2025
Stock
Min.Order
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors