STEVAL-CCA028V1

Active
Design Win

10 W + 10 W class-D audio amplifier demonstration board based on the TDA7491P

Download databrief

Product overview

Description

The STEVAL-CCA028V1 demonstration board is designed for the TDA7491P high-power dual BTL class-D audio amplifier.

Thanks to its high efficiency, the device assembled in the PSSO36 (slug-down) package is capable of dissipating heat without any heatsink.

Jumpers on the board allow configuring the amplifier in order to verify all the features as single-ended or differential inputs, fixed gain settings.

Microswitches are also provided to enable the standby and mute functions.

  • All features

    • 10 W +10 W continuous output power at THD = 10%, RL= 6 Ω, VCC = 11 V
    • 9.5 W + 9.5 W continuous output power at THD = 10%, RL= 8 Ω, VCC = 12 V
    • Wide-range single-supply operation (5-18 V)
    • High efficiency (η = 90 %)
    • Four selectable, fixed gain settings (20 dB, 26 dB, 30 dB and 32 dB)
    • Differential inputs to minimize common-mode noise
    • Filterless operation
    • Standby and mute features
    • Short-circuit and thermal overload protections
    • Externally synchronizable
    • RoHS compliant

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
STEVAL-CCA028V1
Active
CARD Industrial Ecopack2 -

STEVAL-CCA028V1

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
STEVAL-CCA028V1
Available at distributors

Distributor availability of STEVAL-CCA028V1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEVAL-CCA028V1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-CCA028V1

Supplier:

-

Core Product:

TDA7491P

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors