STEVAL-CCA044V1

Active

160 W+160 W dual BTL class-D audio amplifier demonstration board based on the TDA7498E

Download databrief Order Direct

Product overview

Description

The STEVAL-CCA044V1 demonstration board is designed for the TDA7498E high power dual BTL class-D audio amplifier.

Thanks to its high efficiency, the device assembled in the PSSO36 (slug-down) package is capable of dissipating heat without a heatsink.

Jumpers on the board allow the configuration of the amplifier in order to verify all the features as single-ended or differential input, fixed gain settings.

Microswitches are also provided to enable the standby and mute functions.

  • All features

    • High output-power capability:
      • 2 x 160 W / 4 Ω at 36 V, 1 KHz, THD = 10%
      • 1 x 220 W / 4 Ω at 36 V, 1 KHz, THD = 10%
    • Wide-range, single supply operation (14 V- 36 V)
    • High efficiency (η = 85%)
    • Four selectable, fixed gain settings(23.6 dB, 29.6 dB,33.1 dB and 35.6 dB)
    • Differential inputs to minimize common-mode noise
    • Standby and mute features
    • Short-circuit and thermal overload protection
    • Externally synchronizable
    • RoHS compliant

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.