Product overview
Description
The STEVAL-CCA058V1 training kit is intended for hands-on training on operational amplifiers and comparator-based analog circuits.
You can use the kit in an academic context for students' training, as well as for professionals' training: junior analog engineers, distributors, and customers. It is also useful for a fast evaluation and prototyping of low frequency op amp-based applications.
The STEVAL-CCA058V1 consists of a configurable board, which features the most widely used op-amp-based schematics and applications, and ST op-amps mounted on DIP adaptors.
It should be used with a set of through passive components (resistors and capacitors), and a set of lab instruments (power supply, function generator, multimeter, and oscilloscope).
The kit allows the trainee to experiment the most common op-amp-based schematics. It also allows learning how to choose the most suited op-amp for a custom application. You can find the detailed documentation on guided experiments at www.st.com.
-
All features
- Schematics and applications based on operational amplifiers and comparators:
- Follower, inverter, noninverter
- Filters
- Low-side current sensing
- Photodiode transimpedance amplification
- Low cost to high-performance low-voltage operational amplifiers:
- Rail-to-rail
- High bandwidth
- Low offset
- High output current
- Low-power
- Schematics and applications based on operational amplifiers and comparators:
All resources
Resource title | Version | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 2.0 | 27 Sep 2023 | 27 Sep 2023 |
Bill of Materials (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 02 Mar 2022 | 02 Mar 2022 |
Schematic Pack (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 02 Mar 2022 | 02 Mar 2022 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
---|---|---|---|---|---|---|
STEVAL-CCA058V1 | Active | CARD | Industrial | Ecopack2 | Yes | |
STEVAL-CCA058V1
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
STEVAL-CCA058V1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
STEVAL-CCA058V1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors