STEVAL-CCH003V2

NRND
Design Win

HDMI interface demonstration kit based on the HDMI2C1-14HD (main board plus daughter board)

Download databrief

Product overview

Description

The STEVAL-CCH003V2 evaluation kit demonstrates how the HDMI2Cx-14HD series can be a simple and fast means to reach full compliance with stringent HDMI™ 1.4 standards.

This evaluation kit is made up of a main board which can accept an optional daughter board through dedicated connectors.

It provides easy access to all HDMI control stage signals and the main board power supplies (+5 V of the DDC bus, +3.3 V of the CEC bus, and VDD of the ASIC HDMI).

The main board can be used in a standalone configuration as a plug and play board to show the interface is working properly. It can also be used to demonstrate the capability of the HDMI2C1-14HD device to drive cables with a high capacitance load (poor quality or long HDMI cable).

Finally, it can be used to evaluate power consumption in various operating configurations (e.g., transmitter in standby mode, various ASIC power supply voltage values and ruggedness against external stresses).

  • All features

    • Interface between any HDMI source equipment (transmitter) and an HDMI sink (receiver) through an HDMI cable
    • HDMI™ 2.0 (4K/2K 60 fps) compliant from -40 to 85 °C
    • Fully integrated ESD protection
    • RoHS compliant

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
STEVAL-CCH003V2
NRND
CARD Industrial Ecopack2 -

STEVAL-CCH003V2

Package:

CARD

Material Declaration**:

Marketing Status

NRND

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
STEVAL-CCH003V2
Available at distributors

Distributor availability of STEVAL-CCH003V2

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEVAL-CCH003V2 NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-CCH003V2

Supplier:

ST

Core Product:

HDMI2C1-14HD

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors