STEVAL-CTM011V1

Active
Design Win

250 W mainstream compressor solution based on STSPIN32F0601Q and STGD5H60DF

Download databrief Order Direct

Product overview

Description

The STEVAL-CTM011V1 is a three-phase inverter based on the STSPIN32F0601Q controller, which embeds a 3-phase 600 V gate driver and an Arm® Cortex®-M0 STM32 MCU. The power stage features STGD5H60DF IGBTs.

The board supports one-shunt and two- plus one-shunt sensing topology. You can properly set the shunt topology by populating the related shunt resistors (RS1, RS2, and RS3).

Moreover, you can implement a sensorless field-oriented control (FOC). This allows driving permanent magnet synchronous motors (PMSMs) and brushless DC (BLDC) motors to cover a wide range of applications, such as refrigerator compressors, pumps, fans, and industrial appliances.

The STEVAL-CTM011V1 evaluation board is compatible with a wide range of input voltages. It includes a power supply stage with the VIPER122 in buck configuration that generates +15 V and +3.3 V supply voltages required by the application.

The companion firmware is X-CUBE-MCSDK, available for download on www.st.com, to be used with the STSW-CTM011 firmware example for compressor motors.

You can compile, debug, and configure the firmware through the STM32CubeIDE and B-STLINK-ISOL plus STLINK-V3SET.

SWD and UART TX-RX connectors are also available.

  • All features

    • Complete system solution made by ready-to-use hardware and firmware
    • Fitting wide range of applications supplied from the mains, rated up to 250 W:
      • refrigerator compressors
      • pumps and fans
      • industrial appliances
    • High efficiency value:
      • Inverter efficiency > 96.5% at 3000 rpm
    • Very low stand-by power consumption and overcurrent/undervoltage protections
    • Based on STSPIN32F0601Q intelligent 3-phase motor controller with embedded STM32
    • Power supply based on VIPER122 in buck configuration to generate on-board DC voltages
    • Inverter power stage based on STGD5H60DF IGBT rated 600 V and 5 A
    • Compact size: 7.5 x 11.2 cm
    • Equipped with proven sensorless field-oriented control (FOC) firmware in one-shunt or 2+1 shunt topology
    • RoHS compliant

You might also like...

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
STEVAL-CTM011V1
Active
CARD Industrial Ecopack2 Yes

STEVAL-CTM011V1

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
STEVAL-CTM011V1
Available at distributors

Distributor availability of STEVAL-CTM011V1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEVAL-CTM011V1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-CTM011V1

Supplier:

ST

Core Product:

STSPIN32F0601Q, STGD5H60DF, VIPER122

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors