Product overview
Description
The STEVAL-CTM012V1 evaluation board is a three-phase inverter based on the STSPIN32F0601Q controller, which embeds a 3-phase 600 V gate driver and an Arm® Cortex®-M0 STM32 MCU.
The power stage features STD8N60DM2 MOSFETs.
The board supports both one-shunt and two- plus one-shunt sensing topology. You can set the shunt topology by opportunely populating a set of jumpers.
Moreover, you can implement a sensorless field-oriented control (FOC). This allows driving permanent magnet synchronous motors (PMSMs) and brushless DC (BLDC) motors to cover a wide range of applications, such as refrigerator compressors, pumps, fans, and industrial appliances.
The STEVAL-CTM012V1 evaluation board is compatible with a wide range of input voltages. It includes a power supply stage with the VIPER122 in buck configuration that generates +15 V and +3.3 V supply voltages required by the application.
The companion firmware is X-CUBE-MCSDK, available for download on www.st.com, to be used with the STSW-CTM011 firmware example for compressor motors.
You can compile, debug, and configure the firmware through the STM32CubeIDE and B-STLINK-ISOL plus STLINK-V3SET.
SWD and UART TX-RX connectors are also available.
-
All features
- Complete system solution made by ready-to-use hardware and firmware
- Fitting wide range of applications supplied from the mains, rated up to 250 W:
- refrigerator compressors
- pumps and fans
- industrial appliances
- Market highest efficiency values:
- Inverter efficiency > 97.0% at 3000 rpm
- Based on the STSPIN32F0601Q intelligent three-phase motor controller with embedded STM32
- Power supply based on VIPER122 in buck configuration to generate on-board DC voltages
- Inverter power stage based on STD8N60DM2 MOSFETs rated 600 V and 8 A
- Equipped with proven sensorless field-oriented control (FOC) firmware in one-shunt or two- plus one-shunt topology
- Compact solution of only 7.5 x 11.2 cm
- RoHS compliant
You might also like...
All resources
Resource title | Version | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 04 Feb 2022 | 04 Feb 2022 |
Bill of Materials (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 04 Feb 2022 | 04 Feb 2022 |
Schematic Pack (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
3.0 | 17 Oct 2022 | 17 Oct 2022 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
---|---|---|---|---|---|---|
STEVAL-CTM012V1 | Active | CARD | Industrial | Ecopack2 | Yes | |
STEVAL-CTM012V1
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
STEVAL-CTM012V1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
STEVAL-CTM012V1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors