Product overview
Description
The STEVAL-DPSTPFC1 3.6 kW bridgeless totem pole boost circuit achieves a digital power factor correction (PFC) with inrush current limiter (ICL). It helps you to design an innovative topology with the latest ST power kit devices: a silicon carbide MOSFET (SCTW35N65G2V), a thyristor SCR (TN3050H-12WY), an isolated FET driver (STGAP2S) and a 32-bit MCU (STM32F334).
This reference design also opens the path to a compact converter running at 72 kHz offering a high peak efficiency, low THD distortion (97.5 % with 3.7 % THD) and reduced bill of materials.
It achieves a robust circuit that meets EMC standards up to 4 kV delivering high switching lifetime with reduced EMI emissions.
The thyristor SCR used as AC line polarity switcher allows achieving an active current limitation at power up or line drop recovery: the PFC efficiency is optimal and no EMI bouncing effect occurs.
The reference design includes a power board with bridgeless totem pole boost (with an inrush limiter circuit, switch drivers and an auxiliary power supply), a control board with its MCU, a PFC/ICL control firmware and an adapter board for software debug.
-
All features
- Peak efficiency: 97.5 % with 3.7% THD
- Compact PFC converter
- Higher switching lifetime
- Compliant with EMI normative at 4 kV
- RoHS and WEEE compliant
You might also like...
Recommended for you
All resources
| Resource title | Version | Latest update |
|---|
Board Manufacturing Specifications (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| ZIP | 1.0 | 16 Dec 2020 | 16 Dec 2020 |
Bill of Materials (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| 1.0 | 16 Dec 2020 | 16 Dec 2020 |
Schematic Pack (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| 1.0 | 16 Dec 2020 | 16 Dec 2020 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|---|
| STEVAL-DPSTPFC1 | Active | CARD | Industrial | Ecopack2 | Yes | - | - | |
STEVAL-DPSTPFC1
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | Board production status | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STEVAL-DPSTPFC1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
STEVAL-DPSTPFC1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors