Product overview

Description

The STEVAL-DRONE02 mini drone companion kit features motors, propellers, plastic frame, and battery you need to assemble your own mini-drone.

The flight controller unit is not included in this kit. You have to refer to the STEVAL-FCU001V2. To complete the hardware and firmware aspects of the mini-drone kit, use the STSW-FCU001 firmware.

  • All features

    • Companion kit for the STEVAL-FCU001V2 (not included in the kit, sold separately)
    • Four motors: 3.7 V, 85x20 mm coreless DC motors
    • Two clockwise and two counterclockwise 65 mm propellers, plus a couple of spares
    • LiPo 3.7 V/600 mAh battery with a maximum discharge current of 30 C
    • 3D plastic mechanical frame including propeller guards for safety

You might also like...

Quality and Reliability

Part Number RoHS Compliance Grade Grade Material Declaration**
STEVAL-DRONE02
Ecopack2
Industrial

STEVAL-DRONE02

Package:

Industrial

Material Declaration**:

RoHS Compliance Grade

Ecopack2

Grade

Industrial

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
STEVAL-DRONE02
Available at distributors

Distributor availability of STEVAL-DRONE02

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEVAL-DRONE02 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-DRONE02

Supplier:

ST

Core Product:

-

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors