STEVAL-FKI868V1

NRND

Sub-1GHz transceiver development kit based on S2-LP

Download databrief

Product overview

Description

The STEVAL-FKI868V1 evaluation board is based on the S2-LP sub-1 GHz ultra-low power low data-rate transceiver, suitable for ISM bands and Wireless M-Bus.

The main board is the NUCLEO-L152RE development board, equipped with a low power microcontroller STM32L to control the S2-LP and the ST-LINK/V2-1 debugger and programmer for firmware updating.

  • All features

    • S2-LP narrow band ultra-low power sub-1 GHz transceiver in a standalone RF Module tuned for 860 - 940 MHz frequency bands
    • STM32 Nucleo development board with STM32L152RE MCU
    • Suitable for Wireless M-Bus systems
    • Associated S2-LP development kit including, documentation, firmware for STM32L and GUI
    • Programmable RF output power up to +16 dBm
    • Modulation schemes: 2-FSK, 2-GFSK, 4-FSK, 4-GFSK, OOK, and ASK
    • Air data rate from 0.3 to 500 kbps
    • Ultra-low power consumption:
      • 6.7 mA RX
      • 10 mA TX at +10 dBm
    • Excellent performance of receiver sensitivity (up to -130 dBm)
    • Low duty cycle RX / TX operation mode
    • Automatic acknowledgement, retransmission, and timeout protocol engine
    • SPI interface for microcontroller
    • USB interface
    • RoHS compliant

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.