STEVAL-FTD01KCB

Active

1.5 kW, 400 Vdc fault tolerant six-phase motor drive

Download databrief

Product overview

Description

The STEVAL-FTD01KCB evaluation kit is designed to provide a complete and modular fault-tolerant solution for a six-phase AC motor drive. The kit consists of the STEVAL-FTD01ACB Control Board, the STEVAL-FTD01BCB Main Board, and six STEVAL-FTD01CCB leg Power Boards.

The Control Board has been designed as a 164 pins PCI Express® ready PCB, it hosts a STM32G473QB microcontroller (based on the Arm Cortex-M4 MCU, 170 MHz with 128 Kbytes of flash memory, math accelerator, high analog level integration), an STLINK V3 connector to program the MCU and make a serial communication with the PC.

The Main Board represents the core part of the modular approach of this fault tolerant solution, in fact it is composed by six square holes where the Leg Boards could be mechanically fitted, it hosts a 164 pin female PCI Express® connector, six NTC sensing networks for inverter leg thermal protection, six fuses for short circuits protection, and six relays for phase opening, phase current and phase voltage sensing features. Moreover, the Main Board hosts two L6902D013 step-down switching regulators as an auxiliary power supply and the support for rotor position sensors (hall effect, incremental quadrature encoder and resolver).

Each inverter Leg Board features the STGAP2D, a half-bridge gate driver to isolate the gate driving channels from the low voltage control and interface circuitry. The gate driver is characterized by 4 A capability and rail-to-rail outputs, making the device also suitable for high power inverter applications such as motor drivers in industrial applications. Moreover, the Leg Board hosts the trench gate field-stop, 650 V, 20 A, M series low-loss IGBT (STGB20M65DF2).

The overall system is designed to be galvanically isolated between the MCU and power stages.

  • All features

    • A single solution based on a Control Board, a Main back-bone board and six Leg Power Boards
    • Modular fault-tolerant solution for a six-phase AC Motor Drive
    • Each Leg Board hosts:
      • Two STGB20M65DF2 trench gate field-stop, 650 V, 20 A, M series low-loss IGBTs D2PAK-2 package
      • One STGAP2D half-bridge gate driver, 4 A capability, and rail-to-rail outputs
      • One NTC thermistor for overheat protection
      • An insulated metal substrate (IMS)
    • The Main Board hosts:
      • A 164 position female PCI express connector as interface with the Control Board
      • Six fast-acting fuses for leg short circuit protection
      • Six NTC sensing networks
      • An auxiliary power supply based on two L6902D013 step-down switching regulators
      • The support to six insulated Current sensors (ICS) for phase current reading
      • Support to quadrature incremental encoder, hall-effect rotor position, and resolver sensors
      • Six relays for motor terminal disconnection
      • The support to phase voltage sensing network
    • The Control Board hosts:
      • A STM32G473QB microcontroller
      • A STLinkV3 14-pins connector for MCU programming and serial communication
      • A 164 pins PCI-Express PCB connector

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.