STEVAL-GMBL02V1

Active

Reference design kit for Gimbal controller for drones and handheld applications

Download databrief Order Direct

Product overview

Description

The STEVAL-GMBL02V1 reference design kit is a complete triple motor field-oriented control (FOC) demonstration and evaluation platform. The kit is as an integrated environment for three axis Gimbal controller applications in the 6.0 V to 8.4 VDC bus voltage range (2 LiPo batteries), which you can increase up to 11 V with a maximum output current of 1.3 A for each motor drive.

The design features the STM32F303RE microcontroller with ARM® Cortex®-M4 32-bit core and the STSPIN233 low voltage three phase and three sense motor driver.

The STEVAL-GMBL02V1 is equipped with a USB interface for real-time data exchange. The kit includes an STEVAL-UKI001V1 ST-LINK adapter for serial wire debug (SWD) and corresponding cable. If you mount the STEVAL-UKI001V1 on the ST-LINK/V2-1 debugging section of an STM32 Nucleo-64 board, you can program and debug the STM32F303RE microcontroller with a compatible toolset via USB.

  • All features

    • Up to three-axis Gimbal controller.
    • Compact (50 x 50 mm) design, suitable for mounting on:
      • drones
      • handheld cameras
    • Three STSPIN233 low voltage three phase and three sense motor drivers.
    • STM32F303RE microcontroller with ARM® Cortex®-M4 core able to simultaneously drive three PMSM motors:
      • MCU runs a high efficiency field oriented control (FOC) algorithm compatible with the most common position sensors on Gimbal motors (PWM or analogic inputs)
      • compatible with open loop sensorless algorithm
    • Operating voltage from 6.0 V to 8.4 V (2 LiPo batteries).
      • maximum output current 1.3 ARMS.
    • Protection mechanisms:
      • triple single shunt current sensing network
      • non-dissipative overcurrent protection
      • short-circuit protection
      • thermal shutdown
      • hardware overvoltage and polarity inversion protection
    • Measurement units:
      • on-board inertial measurement unit LSM6DSL (frame IMU)
      • compatible with external SPI/I2C inertial measurement units (camera IMU)
    • Interfaces:
      • STEVAL-UKI001V1 Serial Wire Debug (SWD) board with cable
      • USB connector for real-time data communication
      • three connectors for Pitch, Roll and Tilt axis target angle inputs (PWM mode)
      • one channel DAC output and one GPIO test point for debugging purpose
    • 2 Kbit serial I²C bus EEPROM for data storage
    • WEEE and RoHS compliant

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.