STEVAL-IDB010V1

Active
Design Win

Evaluation platform based on the BlueNRG-LP system-on-chip

Download databrief Order Direct

Product overview

Description

The STEVAL-IDB010V1 evaluation platform is designed to help you develop and test Bluetooth® Low Energy applications using the low power BlueNRG-LP system-on-chip, with inertial and environmental MEMS sensors, a digital MEMS microphone, various interface buttons, and LEDs.

The BlueNRG-LP features a 64 MHz, 32-bit Arm Cortex®-M0+ core, 256 kB programmable flash memory, 64 kB SRAM, MPU, and an extensive peripheral set (6x PWM, 2x I²C, 2x SPI/I2S, SPI, USART, UART, PDM, 12-bit ADC SAR). It is compliant with the Bluetooth® Low Energy specification. It supports master, slave, and simultaneous master-and-slave roles, data length extension, 2 Mbps, long range, extended advertising and scanning, channel selection algorithm #2, GATT caching, Bluetooth® Low Energy ping procedure, Bluetooth® Low Energy power control, and path loss monitoring.

Serial communication with a PC and three power options (USB only, battery only, and external power supply) allow developing complex applications and testing flexibility.

  • All features

    • Bluetooth® Low Energy evaluation board based on the BlueNRG-LP SoC in a WLCSP49 package
    • Associated BlueNRG-LP development kit software package (STSW-BNRGLP-DK) including firmware and documentation
    • Chip antenna and UFL connector for measuring equipment
    • Up to +8 dBm programmable output power (at antenna connector)
    • Excellent receiver sensitivity (-96 dBm at 1 Mbps, -103 dBm at 125 bps long range)
    • Very low power consumption: 3.4 mA Rx at sensitivity level, and 4.3 mA Tx at +0dBm
    • Supports master, slave, and simultaneous master-and-slave roles
    • Bluetooth® Low Energy data length extension, 2 Mbps, long range, extended advertising and scanning, channel selection algorithm #2, GATT caching, Bluetooth® Low Energy ping procedure, Bluetooth® Low Energy power control, and path loss monitoring
    • Arduino R3 connectors
    • Three user LEDs and two user buttons
    • MEMS digital accelerometer/gyroscope
    • MEMS digital pressure/temperature sensor
    • MEMS digital microphone
    • Embedded CMSIS-DAP debugger and drag and drop programming support
    • RoHS compliant

You might also like...

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
STEVAL-IDB010V1
Active
CARD Industrial Ecopack2 Yes

STEVAL-IDB010V1

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
STEVAL-IDB010V1
Available at distributors

Distributor availability of STEVAL-IDB010V1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEVAL-IDB010V1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-IDB010V1

Supplier:

ST

Core Product:

BLUENRG-355VC

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors

STM32WB0 series is strongly recommended for any new design further to the BlueNRG-LP/LPS rebranding.