Product overview
Description
The STEVAL-IDB013V1 evaluation platform is designed to help the user develop and test Bluetooth® Low Energy applications. It uses the low-power BlueNRG-LPS system-on-chip in combination with inertial and environmental MEMS sensors and digital MEMS microphone, and various interface buttons and LEDs.
The BlueNRG-LPS features a 64 MHz, 32-bit Arm Cortex®-M0+ core, 192 KB programmable flash memory, 24 KB SRAM, MPU, and an extensive peripheral set (6x PWM, I²C, SPI/I2S, USART, LPUART, 12-bit ADC SAR).
The BlueNRG-LPS is compliant with the Bluetooth® Low Energy specification, supporting: master, slave, simultaneous master-and-slave roles, data length extension, 2 Mbps, long range, extended advertising and scanning, channel selection algorithm #2, GATT caching, LE Ping procedure, LE power control and path loss monitoring, direction finding (angle of arrival/angle of departure) features.
Serial communication with a PC and three power options (USB only, battery only, external power supply) allow complex application development and testing flexibility.
-
All features
- Bluetooth® Low Energy evaluation board based on the BlueNRG-LPS (BlueNRG-332VC)
- Bluetooth® Low Energy 5.2 certified SoC in WLCSP36 package:
- Master, slave, and simultaneous master-and-slave roles
- Long range, 2 Mbps data rate, advertising extensions, periodic advertising, CSA#2, GATT caching, LE ping procedure, periodic advertising and periodic advertising sync transfer, LE L2CAP connection-oriented channel, LE power control, and path loss monitoring
- Supports direction finding with angle of arrival (AoA) and angle of departure (AoD)
- Uncompromised low-power radio performances:
- Up to +7 dBm programmable output power (at antenna connector)
- Excellent receiver sensitivity (-95 dBm @ 1 Mbps, -101 dBm @ 125 kbps - long range)
- Very low power consumption: 3.4 mA Rx @ sensitivity level, and 4.3 mA Tx @ +0 dBm
- Integrated 32-bit core Arm Cortex®-M0+, 64 MHz 192-Kbyte flash memory, 24-Kbyte SRAM, MPU, extensive peripheral set
- Chip antenna, IPD, UFL connector for measuring equipment and Arduino R3 connectors
- Three power options: USB cable, battery, and external power supply
- Associated BlueNRG-LPS development kit software package (STSW-BNRGLP-DK) including firmware and documentation
- 3 user LEDs and 2 user buttons
- MEMS digital accelerometer/gyroscope
- MEMS digital pressure/temperature sensor
- Embedded CMSIS-DAP debugger and drag&drop programming support
- RoHS compliant