STEVAL-IDS001V4

NRND

SPIRIT1 - Low Data Rate Transceiver - 868 MHz - USB dongle

Download databrief

Product overview

Description

The STEVAL-IDS001V4 demonstration board is based on the SPIRIT1, which is a sub-GHz low power, low data-rate transceiver suitable for ISM bands and Wireless M-BUS. The board is equipped with an STM32L low power microcontroller to control the SPIRIT1. The board also features a USB connector for PC GUI interaction and firmware update. An optional JTAG connector (not mounted) allows the development of specific firmware on the microcontroller.

  • All features

    • SPIRIT1 low power sub-GHz transceiver integrated in a USB dongle for direct PC connection
    • External components tuned for 868 MHz band
    • STM32L microcontroller
    • Suitable for Wireless M-BUS systems
    • Associated SPIRIT1 development kit includes: documentation, firmware for STM32L and GUI
    • Optional debug connector (not mounted)
    • USB interface
    • Modulation schemes: 2-FSK, GFSK, MSK, GMSK, OOK, and ASK
    • Air data rate: from 1 to 500 kbps
    • Very low power consumption (9 mA RX and 21 mA TX at +11 dBm)
    • Excellent receiver sensitivity performance (up to -118 dBm)
    • Low duty cycle RX/TX operation mode
    • Automatic acknowledgment, retransmission, and timeout protocol engine
    • AES 128-bit encryption co-processor
    • SPI interface for microcontroller
    • RoHS compliant

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.