Product overview
Description
The STEVAL-IFP001V1 demonstration board implements the functions of the VN808CM-E, an 8-channel high-side driver with CMOS compatible voltage levels in industrial applications, and is developed using VIPower M0-3 proprietary technology. The VN808CM-E completes the series of octal high-side drivers for the factory automation market.
It is intended for driving any kind of load with one side connected to ground and can be driven by using a 3.3 V logic supply. Active current limitation, combined with thermal shutdown and automatic restart, protects the device against overload.
The STEVAL-IFP001V1 is compliant with international electromagnetic compatibility (EMC) specifications as well as EMC immunity proof 4 kV level EFT (IEC 61000-4-4), and 2 kV voltage surge (IEC 61000-4-5), and has been tested at different typical ambient temperatures. It is suitable for use in programmable logic controllers to produce the related digital outputs according to IEC standards.
The STEVAL-IFP001V1 is also based on the SM15T33A, a unidirectional Transil™ diode.
-
All features
- Compatible with existing ST tools (CANIC10, ARMIC30…, etc.)
- 8 output channels + 1 feedback channel (diagnostic - status)
- CMOS compatible signals allow direct connection to a microcontroller
- Outputs and diagnostic status indicated by LEDs
- EMC immunity proof 4 kV level EFT (IEC 61000-4-4), 2 kV voltage surge (IEC 61000- 4-5)
- RoHS compliant
All resources
Resource title | Version | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |
Bill of Materials (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 01 Aug 2015 | 01 Aug 2015 |
Schematic Pack (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 01 Aug 2015 | 01 Aug 2015 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
---|---|---|---|---|---|---|
STEVAL-IFP001V1 | Active | CARD | Industrial | Ecopack2 | - | |
STEVAL-IFP001V1
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
STEVAL-IFP001V1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
STEVAL-IFP001V1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors