STEVAL-IFP017V3

NRND

Evaluation board for IO-Link transceiver device L6362A

Download databrief

Product overview

Description

The STEVAL-IFP017V3 is an evaluation board designed to analyze the features of L6362A, including fast demagnetization, reverse polarity, overload, overtemperature, ground and supply open wire protections.

The highly robust design of the L6362A allows the STEVAL-IFP017V3 to meet IEC 61000-4-4 (burst), IEC 61000-4-2 (ESD) and EN60947-5-2/IEC 61000-4-5 (surge) without additional external components.

The STEVAL-IFP017V3 offers dedicated input and output screw connectors to facilitate easy and flexible connections for user requirements. The on-board red and green LEDs signal the IC status.

On the STEVAL-IFP017V3, the exposed pad of the L6362A is connected to an electrically floating copper area which acts as a heatsink.

  • All features

    • Operating voltage from 7 to 36 V
    • Operating current up to 300 mA
    • Configurable in push-pull, high-side or low-side
    • Overcurrent protection with cutoff function
    • Overtemperature protection
    • Suitable to drive R, L and C loads
    • Delayed cutoff for quick charging of capacitive loads
    • Able to handle up to 500 mJ inductive loads
    • Full reverse polarity protection on VCC, GND, OUTH, OUTL and I/Q pins
    • Green device status LED (ON or OFF)
    • Red diagnostic LEDs for:
      • cutoff and overtemperature events
      • overload
    • Supports COM1, COM2 and COM3
    • Meets IEC 61000-4-4 (burst), IEC 61000-4-2 (ESD) and EN60947-5-2/IEC 61000-4-5 (surge) requirements
    • RoHS compliant

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.