Product overview
Description
The STEVAL-IFP023V1 product evaluation board allows designers to evaluate the performance of the CLT01-38S4 high-speed protected digital termination array in industrial environmental conditions. The board includes two CLT01-38S4 chips connected to an SPI bus in a daisy chain configuration. It offers a 16-bit digital input interface and indicates each sensor logic state with an LED.
-
All features
- 8/16 input channel topology (CLT01-38S4 chip on STEVAL- IFP023V1 board)
- Fully integrated current limiter
- Termination for IEC 61131-2 type 1 and 3 inputs
- SPI communication peripheral working at high frequency
- Voltage regulator integrated on chip
- Thermal/voltage alarms and checksum
- Wide range supply voltage operation
- Low power dissipation compared to discrete solutions
- Low external component count
- Overvoltage protection
- ESD in accordance with IEC 61000-4-2, class 3, 8 kV air discharge, 6 kV contact discharge
- Excellent EMC immunity
-
- High energy surge (IEC 61000-4-5), 2 kV / criteria “B” without external protection
- Fast transient burst (IEC 61000-4-4), ± 3 kV criteria “A”
- RF amplitude modulation (IEC 61000-4-6), 150 kHz - 80 MHz, 3 V / criteria “A”
- SPI bus provides cost-effective isolation
- Reduces overall dissipation
- Compact module HTSSOP-38 package
- RoHS compliant
All resources
Resource title | Version | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |
Bill of Materials (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 01 Aug 2015 | 01 Aug 2015 |
Schematic Pack (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 01 Aug 2015 | 01 Aug 2015 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
---|---|---|---|---|---|---|
STEVAL-IFP023V1 | Active | CARD | Industrial | Ecopack2 | - | |
STEVAL-IFP023V1
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
STEVAL-IFP023V1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
STEVAL-IFP023V1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors