STEVAL-IFP032V1

Active
Design Win

Eight-channel high-side driver based on the VNI8200XP-32

Download databrief

Product overview

Description

The STEVAL-IFP032V1 evaluation board, based on the VNI8200XP-32 high-side driver, is intended for device testing in terms of power management and digital interface.

In adherence with industrial standards, the board’s isolated interface between the IPS and host controller are implemented using high-speed opto-couplers for IPS driving, and low-speed opto-couplers to receive device status information. Connection is achieved through a 30-pin connector.

A GUI interface provides a user-friendly way to test VNI8200XP-32 device functionality, after connecting the STEVAL-IFP032V1 evaluation board to a PC via a communication board (part number STEVAL-PCC009V2).

Thermal performance is improved thanks to a four-layer design with copper regions distributed across all the layers for more effective heat dissipation. The STEVAL-IFP032V1 evaluation board meets EFT standard requirements IEC 61000-4- 2, IEC 61000-4-4, IEC 61000-4-5.

  • All features

    • Operating voltage: from 10.5 to 33 V
    • Operating current: 1.2 A for each channel
    • Reverse polarity protection
    • High-speed opto-isolation for SPI and parallel communication
    • Low-speed opto-isolation for device fault signaling
    • Step-down converter for 3.3 V or 5 V
    • Digital supply voltage
    • LED matrix for channel status signaling
    • Microcontroller interface
    • Designed to meet EMC standard requirements: IEC 61000-4-2, IEC 61000-4-4, IEC 61000-4-5
    • RoHS compliant

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
STEVAL-IFP032V1
Active
CARD Industrial Ecopack2 -

STEVAL-IFP032V1

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
STEVAL-IFP032V1
Available at distributors

Distributor availability of STEVAL-IFP032V1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEVAL-IFP032V1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-IFP032V1

Supplier:

ST

Core Product:

VNI8200XP-32

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors