Product overview
Description
The STEVAL-IFP035V1 evaluation board is designed to help you evaluate circuit protection strategies for factory automation using digital-input current limiters between industrial sensor devices and processing units such as programmable logic controllers (PLC).
The board embeds two independent CLT03-2Q3 self-powered digital input current limiters, each with two isolated channels able to drive isolated opto-coupler or non-isolated LVTTL digital input terminations. These devices also feature reduced power dissipation and improved EMI robustness for safer and more reliable operation, and to allow designers to build solutions with greater I/O module density.
The board also observes other standard industry requirements such as reverse polarity operation and one-minute overvoltage tolerance, and jumpers are included to generate test pulses along any of the lines to verify normal operation.
-
All features
- 2 isolated high-side / low-side digital inputs
- 2 non-isolated high-side digital inputs
- 60 V and reverse input plugin capable
- No power supply required
- Safety test pulse
- High EMI robustness thanks to integrated digital filter
- IEC61131-2 type 1 and type 3 compliant
- RoHS compliant
Recommended for you
All resources
Resource title | Version | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 05 Jun 2019 | 05 Jun 2019 |
Bill of Materials (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 05 Jun 2019 | 05 Jun 2019 |
Schematic Pack (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 05 Jun 2019 | 05 Jun 2019 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
---|---|---|---|---|---|---|
STEVAL-IFP035V1 | Active | CARD | Industrial | Ecopack2 | Yes | |
STEVAL-IFP035V1
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
STEVAL-IFP035V1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
STEVAL-IFP035V1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors