STEVAL-IFP043V1

Active

Industrial digital output expansion board based on IPS2050H in a QFN48L package

Download databrief Order Direct

Product overview

Description

The STEVAL-IFP043V1 is an industrial digital output expansion board. It provides a powerful and flexible environment for the evaluation of the driving and diagnostic capabilities of the IPS2050H (dual high-side smart power solid state relay) in a digital output module connected to 2.5 A (max.) industrial loads.

The STEVAL-IFP043V1 can interface with the microcontroller on the STM32 Nucleo via 5 kV optocouplers driven by GPIO pins, Arduino UNO R3 (default configuration) and ST morpho (optional, not mounted) connectors.

The expansion board can be connected to either a NUCLEO-F401RE or NUCLEO-G431RB development board.

It is also possible to evaluate a system composed by up to four stacked STEVAL-IFP043V1 expansion boards.

As an example, a system with four STEVAL-IFP043V1 expansion boards allows you to evaluate an eight-channel digital output module with 2.5 A (max.) capability each.

  • All features

    • Based on IPS2050H dual high-side switch, which features:
      • Operating range up to 60 V/2.5 A
      • Low power dissipation (RON(MAX) = 50 mΩ)
      • Fast decay for inductive loads
      • Smart driving of capacitive load
      • Under-voltage lock-out
      • Per-channel overload and over-temperature protections
      • QFN48L 8x6 mm package
    • Application board operating range: 8 to 33 V/0 to 2.5 A
    • Extended voltage operating range (J3 open) up to 60 V
    • Green LEDs for output on/off status
    • Red LEDs for per-channel diagnostic (overload and overheating)
    • 5 kV galvanic isolation
    • Supply rail reverse polarity protection
    • Compatible with STM32 Nucleo development boards
    • Equipped with Arduino UNO R3 connectors
    • CE certified
    • RoHS and China RoHS compliant
    • Not FCC approved for resale

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.