Product overview
Description
The STEVAL-IFP046V1 is an industrial digital output expansion board. It provides a powerful and flexible environment for the evaluation of the driving and diagnostic capabilities of the IPS1025H-32 single high-side smart power solid state relay, in a digital output module connected to 5.7 A industrial loads.
The STEVAL-IFP046V1 can interface with the microcontroller on the STM32 Nucleo via 5 kV optocouplers driven by GPIO pins and Arduino R3 connectors.
The expansion board can be connected to either a NUCLEO-F401RE or a NUCLEO-G431RB development board.
It is also possible to evaluate a system composed of up to four stacked STEVAL-IFP046V1 expansion boards.
As an example, a system with four STEVAL-IFP046V1 expansion boards allows you to evaluate a quad channel digital output module.
-
All features
- Based on the IPS1025H-32 single high-side switch, which features:
- Operating range up to 60 V
- Low-power dissipation (RON(MAX) = 25 mΩ)
- Fast decay for inductive loads
- Smart driving of capacitive loads
- Undervoltage lock-out
- Overload and overtemperature protections
- QFN48L 8x6 mm package
- Application board operating range: 8 to 33 V/0 to 5.7 A
- Extended voltage operating range (J3 open) up to 60 V
- Green LED for output on/off status
- Red LEDs for overload and overheating diagnostics
- 5 kV galvanic isolation
- Supply rail reverse polarity protection
- Compatible with STM32 Nucleo development boards
- Equipped with Arduino UNO R3 connectors
- CE certified
- RoHS and China RoHS compliant
- Not FCC approved for resale
- Based on the IPS1025H-32 single high-side switch, which features: