STEVAL-IHM033V1

NRND
Design Win

Control stage based on the STM32F100CB microcontroller for motor control with serial communication user interface

Download databrief

Product overview

Description

The STEVAL-IHM033V1 is a control stage demonstration board based on the STM32F100CB microcontroller. The board has been designed as an evaluation environment for motor control.

The demonstration board can be used together with the STM32 PMSM single/dual FOC SDK v3.0 and an STMicroelectronics demonstration powerboard equipped with an MC connector (such as the STEVAL-IHM032V1) for a complete motor control evaluation and development platform.

  • All features

    • Compact size
    • Based on STMicroelectronics ARM™ Cortex-M3 core-based STM32F100CB microcontroller
    • Connector for interfacing with any STMicroelectronics demonstration powerboard equipped with an MC connector (such as the STEVAL-IHM032V1) with alternate functions (current reference, current limitation/regulation, method selection, current boost)
    • Compatible with sinusoidal and trapezoidal control
    • Insulated USART communication interface
    • Non-insulated UUSCI interface (see STEVAL-PCC009V4)
    • External oscillator
    • Reset button
    • SWD for programming/debugging
    • DAC outputs test points

You might also like...

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
STEVAL-IHM033V1
NRND
CARD Industrial Not compliant -

STEVAL-IHM033V1

Package:

CARD

Material Declaration**:

Marketing Status

NRND

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Not compliant

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
STEVAL-IHM033V1
Available at distributors

Distributor availability of STEVAL-IHM033V1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEVAL-IHM033V1 NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-IHM033V1

Supplier:

ST

Core Product:

STM32F100CB

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors