STEVAL-IHM039V1

Active

Dual motor drive control stage based on the STM32F415ZG microcontroller

Download databrief Order Direct

Product overview

Description

The STEVAL-IHM039V1 demonstration board is a control stage based on STMicroelectronics's ARM™ Cortex™-M4 core-based STM32F415ZGT6 microcontroller featuring single and dual motor control.

It can be used together with the STM32 PMSM single/dual FOC SDK v3.2 and two of the possible STMicroelectronics's evaluation power boards provided with MC connectors for a complete dual motor control evaluation and development platform.

With dedicated hardware features, the STEVAL-IHM039V1 demonstration board is designed to help developers to evaluate ST devices and to develop their own applications.

  • All features

    • Two fully featured MC connectors for interfacing with any of the possible STMicroelectronics's evaluation power boards
    • JTAG, SWD and trace debug support
    • Mini-USB connector for isolated virtual COM port
    • USB 2.0 full speed connection
    • 240 x 320 TFT color LCD
    • Joystick with 4 LEDs and 4-direction control and selector
    • Reset plus three user buttons
    • Five 5 V power supply sources: 2-way screw connector, power jack,
    • 2 USB connectors (one isolated)
    • Boot from user Flash or system memory
    • CAN 2.0 A/B compliant connection
    • I2C connection
    • RS-232 channel with RTS/CTS handshake support
    • Extension connectors for daughterboard or wrapping area board
    • RoHS compliant

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.