STEVAL-IHM041V1

Active
Design Win

Universal motor driver with speed control based on the STM8 and Triac (US version)

Download datasheet

Product overview

Description

The STEVAL-IHM041V1 demonstration board is a Triac-based phase angle control for universal motor speed control using an STM8S103F3P6, 8-bit microcontroller, to set the conduction angle of the Triac.

The STEVAL-IHM041V1 demonstration board may be operated in either open loop mode or in closed loop speed control mode, with an AC tach, Hall sensor or opto-sensor feedback.

The open loop mode may also be used as a lamp dimmer.

The STEVAL-IHM041V1 demonstration board is designed to operate from a 120 V/60 Hz mains, but may be easily modified to operate on other mains voltages by changing components in the power supply and motor voltage sensing circuits. Suggested component values for 230 V/50 Hz mains voltages are shown in the relevant bill of materials.

  • All features

    • Input voltage 120 V/60 Hz
    • Motor current: 7 A RMS
    • Phase control for universal motor drive
    • Open loop or closed loop speed regulation
    • Voltage and current sensing, for sensorless operation (optional)
    • Debug outputs
    • AC tach, Hall sensor or opto-sensor for speed feedback
    • RoHS compliant

You might also like...

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
STEVAL-IHM041V1
Active
CARD Industrial Ecopack2 -

STEVAL-IHM041V1

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
STEVAL-IHM041V1
Available at distributors

Distributor availability of STEVAL-IHM041V1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEVAL-IHM041V1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-IHM041V1

Supplier:

-

Core Product:

STM8S103F3; T1635T-8I

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors