STEVAL-IHP007V1

NRND

Power line communication module for street lighting

Download databrief

Product overview

Description

The STEVAL-IHP007V1 evaluation board is a power line communication module addition to the STEVAL-ILH007V1 HID ballast module. It provides functions for the management of street lighting network architecture in the CENELEC A-B-D bands.

The module is based on an STM32F103CBT7 ARM Cortex-M3 microcontroller and an ST7580 PSK narrow band power line modem with up to 28.8 kbps data rate. The embedded MCU can be easily replaced with an equivalent 48-pin MCU from the STM32F0, STM32F2, STM32F3 families with a few changes.

The module is designed to work with the STEVAL-ILH007V1 HID module, but can be associated with other lighting driver boards with a standard serial communication port.

Note that this board only functions in a network with an EVALKITST7580-1 board designated as the master; this is achieved via UART commands.

  • All features

    • SM6T15CA: Transil 600 W TVS diode
    • SMAJ5.0CA-TR: Transil 400 W TVS diode
    • ST7580: FSK, PSK multi-mode power line networking system-on-chip
    • STM32F103CBT7: STM32 ARM-based 32-bit MCU
    • STPS1L30: low drop power Schottky rectifier 1 A, 30 V, 0.3 V
    • STTH1L06A: Turbo 2 ultrafast high voltage rectifier
    • RoHS compliant

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.