Product overview
Description
The STEVAL-IHT003V2 evaluation board represents an innovative solution patented by STMicroelectronics to reduce the power losses caused by positive temperature coefficient (PTC) resistors in compressor starter circuits.
The solution features an ACST6 AC switch device to turn off the PTC current after motor start-up; note that the traditional PTC is still used in the electronic starter circuit as it increases circuit safety for AC switch short-circuits or diode mode failure (ref. EN60335-1).
The design reduces starter standby losses from (typ.) 2.5 W to 380 mW for 230 V applications, or 2.5 W to 40 mW for 100 V applications.
Before using the board with a compressor, the PTC behavior must be checked (especially VPTC1 and VPTC2 levels) and different R4 resistor values may be required.
-
All features
- Suitable for refrigerator and freezer compressor applications
- Reduces PTC resistor power losses
- RoHS compliant
All resources
Resource title | Version | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 07 Feb 2017 | 07 Feb 2017 |
Bill of Materials (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 07 Feb 2017 | 07 Feb 2017 |
Schematic Pack (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 07 Feb 2017 | 07 Feb 2017 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
---|---|---|---|---|---|---|
STEVAL-IHT003V2 | Active | CARD | Industrial | Ecopack2 | - | |
STEVAL-IHT003V2
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
STEVAL-IHT003V2 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
STEVAL-IHT003V2 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors