STEVAL-IKR001V2D

NRND

SPIRIT1 - Low Data Rate Transceiver - 315 MHz - DAUGHTER BOARD

Download databrief

Product overview

Description

The STEVAL-IKR001V2 demonstration board is based on the SPIRIT1, a sub GHz low power, low data rate transceiver suitable for ISM bands.

  • All features

    • SPIRIT1 low power sub GHz transceiver in a standalone RF module tuned for 315 MHz band
    • Associated SPIRIT1 development kit, including documentation, firmware for STM32L and GUI
    • Modulation schemes: 2-FSK, GFSK, MSK, GMSK, OOK, and ASK
    • Air data rate from 1 to 500 kbps
    • Very low power consumption: 9 mA RX and 21 mA TX at +11 dBm
    • Excellent receiver sensitivity (up to -120 dBm)
    • Low duty cycle RX/TX operation mode
    • Automatic acknowledgment, retransmission, and timeout protocol engine
    • AES 128-bit encryption co-processor
    • SPI interface for microcontroller
    • RoHS compliant

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.