STEVAL-IKR002V3D

Active
Design Win

SPIRIT1 - Low Data Rate Transceiver - 433 MHz - DAUGHTER BOARD

Download databrief Order Direct

Product overview

Description

The STEVAL-IKR002V3D product evaluation board is based on the SPIRIT1, a very low-power RF transceiver intended for RF wireless applications in the sub 1 GHz frequency band.

  • All features

    • SPIRIT1 low power sub GHz transceiver in a standalone RF module tuned for 433 MHz
    • Modulation schemes: 2-FSK, GFSK, MSK, GMSK, OOK, and ASK
    • Suitable for wireless M-BUS applications
    • Programmable air data rate: from 1 to 500 kbps
    • Very low power consumption: 9.2mA RX and 19.5 mA TX at +11 dBm
    • Excellent receiver sensitivity (down to -120 dBm)
    • Low duty cycle RX/TX operation mode
    • Automatic acknowledgment, retransmission, and timeout protocol engine
    • AES 128-bit encryption co-processor
    • SPI interface for microcontroller
    • RoHS compliant

You might also like...

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
STEVAL-IKR002V3D
Active
CARD Industrial Ecopack2 -

STEVAL-IKR002V3D

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
STEVAL-IKR002V3D
Available at distributors

Distributor availability of STEVAL-IKR002V3D

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEVAL-IKR002V3D Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-IKR002V3D

Supplier:

ST

Core Product:

SPIRIT1

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors