STEVAL-IKR002V4B

Active

SPIRIT1 - low data rate transceiver - 868 MHz - DAUGHTER BOARD - integrated balun

Download databrief

Product overview

Description

The STEVAL-IKR002V4B evaluation daughterboard is based on the SPIRIT1, a sub-GHz low power, low data rate transceiver suitable for ISM bands and wireless M-BUS. The board is equipped with external balun, matching and filter in a single BALF-SPI-01D3 device which optimizes size, RF performances and number of external RF components (from 16 SMD passive components to just 1).

  • All features

    • SPIRIT1 low power, sub-GHz transceiver in a standalone RF module tuned for the 868/915 MHz bands
    • External balun + matching + filter in a single component: BALF-SPI-01D3
    • Suitable for wireless M-BUS systems
    • Associated SPIRIT1 development kit includes documentation, firmware for STM32L and GUI
    • Modulation schemes: 2-FSK, GFSK, MSK, GMSK, OOK, and ASK
    • Air data rate from 1 to 500 kbps
    • Very low power consumption (9 mA RX and 21 mA TX at +11 dBm)
    • Excellent performance of receiver sensitivity (up to -120 dBm)
    • Low duty cycle RX/TX operation mode
    • Automatic acknowledgment, retransmission, and timeout protocol engine
    • AES 128-bit encryption co-processor
    • SPI interface for microcontroller
    • RoHS compliant

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.