Product overview
Description
The STEVAL-ILD004V1 evaluation board is designed to propose an innovative and low cost power topology for a light wall dimmer using two sensitive TS820-600FP SCRs and a single STGF10NC60KD IGBT to dim the following lamp types: 100 - 240 V halogen lamps, SELV halogen lamps through magnetic or electronic transformers, and new CFL and LED dimmable lamps.
Control of the board is achieved with the STM8S103F2 microcontroller.
-
All features
- Operation for 2-wire wall dimmer
- Leading-edge control only (compatible with all commonly-available lamps on the market)
- Operation at 110 V or 230 V line rms voltage and 50 Hz or 60 Hz line frequency
- Dimmable power range (higher power is possible with larger heatsink):
- 3 W to 600 W for 230 V rms line
- 3 W to 300 W for 110 V rms line
- Power efficiency @ 600 W - 230 V > 99%
- Standby losses @ 230 V < 0.3 W
- Short-circuit protection at startup
- Enhanced interface with push-buttons; soft-start and soft-stop; memory of last setting
- Compliance with EMC standards:
- IEC 61000-4-5: criteria A for 2 kV surge
- IEC 61000-4-4: criteria A for more than 2.5 kV
- Compliant with EN55015 with 600 W - 230 V halogen lamp
- RoHS compliant
All resources
Resource title | Version | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 2.0 | 01 Aug 2015 | 01 Aug 2015 |
Bill of Materials (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 01 Aug 2015 | 01 Aug 2015 |
Schematic Pack (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 01 Aug 2015 | 01 Aug 2015 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
---|---|---|---|---|---|---|
STEVAL-ILD004V1 | Active | CARD | Industrial | Ecopack2 | - | |
STEVAL-ILD004V1
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
STEVAL-ILD004V1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
STEVAL-ILD004V1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors