STEVAL-ILL003V2

Active
Design Win

HB LED without Diagnostic (32 Led) based on STP16CP05

Download databrief

Product overview

Description

This evaluation board represents a cost effective solution to drive an array of high brightness LEDs, using the LED driver STP16CP05. This driver provides the same constant current for each of its output channels, thus there is no difference in brightness and color between the LEDs.

  • All features

    • DC-DC converter for high efficiency
    • Input voltage ranges from 5 V to 35 V input voltage range
    • 32 LED matrix driven by STP16CP05
    • Adjustable brightness
    • LED current regulation
    • Adjustable blinking speed; several blinking modes
    • Animated text capability

You might also like...

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
STEVAL-ILL003V2
Active
CARD Industrial Ecopack2 -

STEVAL-ILL003V2

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
STEVAL-ILL003V2
Available at distributors

Distributor availability of STEVAL-ILL003V2

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEVAL-ILL003V2 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-ILL003V2

Supplier:

-

Core Product:

ST7FLITE09Y0M6;STP16CP05MTR;STP16CPS05MTR

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors