STEVAL-ILL013V1

NRND

80 W offline PFC and LED driver demonstration board with dimming based on the L6562A

Download databrief

Product overview

Description

The use of high power LEDs in lighting applications is becoming increasingly popular due to rapid improvements in lighting efficiency, longer life, higher reliability and overall cost effectiveness. Dimming funtions are more easily implemented in LEDs, and they are more robust and offer wider design flexibility compared to other light sources.

The STEVAL-ILL013V1 demonstration board is an 80 W offline dimmable LED driver with high power factor (PF) intended for 350 mA, 700 mA and 1 A LEDs.

The converter is designed as a constant current source to achieve the best lighting performance from the LEDs, and can be used for lighting applications from low power, low voltage to high power, high voltage. This allows designers to cover a wide range of different LED systems using a single topology.

Additionally, in lighting applications where the input active power is higher than 25 W and a high power factor is required, the high PF converter can be connected as the first stage, before the modified BUCK converter.

This demonstration board design is complaint with standard EN61000-3-2 (limits for harmonic current emissions).

  • All features

    • EN55015 and EN61000-3-2 compliant
    • EMI filter implemented
    • Non-isolated SMPS
    • Universal PWM input for dimming (external board required)
    • 80 W LED driver
    • High efficiency (~90%)
    • 350 mA, 700 mA and 1 A LED current settings
    • High power factor: 0.982 for 230 V/50 Hz AC
    • Brightness regulation between 0 and 100%
    • Wide input voltage range: 88 V to 265 VAC

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.