STEVAL-ILL015V2

Active
Design Win

HB LED driver with diagnostics based on the LED2472G and STM32

Download databrief

Product overview

Description

The STEVAL-ILL015V2 product evaluation board provides a platform to test and evaluate the power logic LED driver LED2472G from STMicroelectronics.

The LED2472G is a 24-bit constant-current LED sink driver with output error detection, suitable for applications such as large-area displays and full-color board panels where improvement in RGB LED resolution and reduction of system cost are important.

  • All features

    • Two LED2472G devices (TQFP48 package) connected to 3 x 16 RGB high-brightness LEDs
    • STM32 microcontroller
    • Cost-effective internal high-side oscillator
    • JTAG interface for microcontroller firmware changes/updates
    • Mini USB connector for interconnection with a PC GUI
    • Test points on the board for each important signal aid laboratory evaluation
    • Buttons and knob to control the board
    • Error and overtemperature flag for each LED driver
    • 3 jumpers to simulate the disconnection of 3 LEDs
    • 3 jumpers to simulate the shorting of 3 LEDs
    • Highly efficient ST1S010 DC-DC switching power supply
    • Input: 7.5 V to 18 V, 0.7 A
    • RoHS compliant

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
STEVAL-ILL015V2
Active
CARD Industrial Ecopack2 -

STEVAL-ILL015V2

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
STEVAL-ILL015V2
Available at distributors

Distributor availability of STEVAL-ILL015V2

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEVAL-ILL015V2 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-ILL015V2

Supplier:

-

Core Product:

LED2472G, STM32

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors