STEVAL-ILL022V1

NRND

25 W LED street light with 80 W solar energy charger based on STM32F101Rx

Download databrief

Product overview

Description

The solar-LED streetlight controller is made up of one 80 W battery charger and one 25 W LED driver.

When the sun is present the charger converts the electricity from the solar panel then charges the battery. In a dark ambient where no sun is present the battery powers on the LED lamp as a streetlight. When wet or cloudy weather persists for several days the battery gradually runs out of power. The controller then switches on the AC mains supply instead of the battery to power on the LED until the battery is fully charged again.

  • All features

    • MPPT maximizes electricity conversion efficiency from solar panels
    • Self-adapting charger for 12 V/24 V battery
    • Automatic day/night/weather detection
    • Automatic battery/mains switch over
    • Constant current control for LED lamps
    • Battery charge control
    • Optional LED lighting duration mode
    • Easy system-monitor via debug LED indicators
    • Full protection function for OTP, OCP, and UVP
    • RoHS compliant

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.