STEVAL-ILL033V1

NRND

Master/slave control for multicolor LED matrix demonstration board based on the STM32F103VET6

Download databrief

Product overview

Description

The STEVAL-ILL033V1 demonstration board functions as the control board of a complete system which shows the capability of the STP24DP05 RGB LED driver to drive the RGB LED matrix display panel. The complete system includes one control board and one RGB LED matrix display panel.

The STEVAL-ILL033V1 control board employs the STM32F103VET6 microcontroller which is used to configure the display settings of the STP24DP05 display driver.

The control unit has a PS2 keyboard interface for data entry in which the color combinations of the display text and background can be configured during the run time.

  • All features

    • Control unit with PS2 keyboard interface for data entry
    • Control unit with LCD which displays text and background color options
    • 8 panels can be cascaded in series using a flat ribbon cable
    • 3 configuration modes: data entry, audio playback or demonstration
    • RoHS compliant

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.