STEVAL-ILL045V1

NRND

9 W, A19 format Triac dimmable, high power factor, non-isolated LED driver based on the HVLED815PF (for US market)

Download databrief

Product overview

Description

The STEVAL-ILL045V1 demonstration board showcases ST’s new LED driver chip, HVLED815PF. It solves the problem of low-cost drive circuitry for LED replacements for 40 W incandescent or equivalent compact-fluorescent lamps.

The HVLED815PF is a new integrated power controller using primary-side control to achieve LED current regulation within +/-5%. (It also has primary-side voltage regulation, used here for open load protection.)

The device incorporates an 800 V avalanche-rated FET and fits a standard SO-16 package. An internal startup circuit eliminates the need for external rapid-start circuitry.

The PFC-flyback power converter operates in transition mode for the highest efficiency and best use of components.

With the addition of a few extra components the HVLED815PF is made to draw near-sinusoidal input current from the AC line.

The circuit regulates LED current over a wide range of line voltage and LED string voltage, and it is dimmable with standard Triac-based dimmers.

  • All features

    • 9 W output, for light equal to a range from 40 W to 60 W incandescent
    • +/-5% primary-side current regulation, no optocoupler
    • Low component count - 25 parts, including the EMI filter
    • Only 1 tight-tolerance component
    • High efficiency, > 86%
    • High power factor > 0.98 and low THD, < 20% over 90 V to 132 V range
    • Fits in 28 mm tubing, 52 mm overall length
    • Dimmable with common Triac dimmer
    • RoHS compliant

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.