STEVAL-ILL048V1

NRND
Design Win

Single-channel LED driver for automotive day-time running lights (DTRL) and front lights based on ALED6001 and STM32F103C6T6

Download databrief

Product overview

Description

The STEVAL-ILL048V1 demonstration board showcases ST's new LED driver chip, the ALED6001. The demonstration also includes an on-board microcontroller that permits full control of the device through a USB connection and dedicated PC GUI. The ALED6001 has been specifically designed to supply a string of medium/high current (50 -1000 mA) LEDs starting from a single low-voltage rail or a car battery. It integrates a boost controller, high-side current sensing feedback circuitry and an external dimming MOSFET controller for superior dimming performance. The boost controller regulates the output voltage adaptively, based on the requirements of the LEDs, resulting in improved overall efficiency. The maximum output voltage of the boost converter is 60 V, allowing the device to drive up to 16 white LEDs in series.

The brightness of the LEDs is controlled by using both PWM modulation and analog current control (analog dimming).

The device includes dedicated pins to lock synchronization with other devices for switching noise reduction in multi-device applications.

The ALED6001 implements basic protection features (OVP, OCP and thermal shutdown) in addition to LED array protection (load disconnection, feedback disconnection, and LED overcurrent).

  • All features

    • Wide DC input voltage range: from 6 to 24 V
    • Integrated boost converter with adaptive output voltage for minimum power dissipation
    • Up to 92% boost converter efficiency
    • Single output LED driver with programmable current capability up to 350 mA
    • High-side current sensing feedback
    • External dimming MOSFET driver for superior dimming performance
    • PWM and analog LED brightness control
    • Up to 60 V output (16 white LEDs)
    • On-board STM32 microcontroller for simple device evaluation
    • USB connection for device control through dedicated PC GUI
    • RoHS compliant

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
STEVAL-ILL048V1
NRND
CARD Industrial Ecopack2 -

STEVAL-ILL048V1

Package:

CARD

Material Declaration**:

Marketing Status

NRND

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
STEVAL-ILL048V1
Available at distributors

Distributor availability of STEVAL-ILL048V1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEVAL-ILL048V1 NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-ILL048V1

Supplier:

ST

Core Product:

ALED6001; STM32F103C6T6

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors