STEVAL-ILL049V1

Active

LED driver based on the LED6001

Download databrief

Product overview

Description

The STEVAL-ILL049V1 is an adapter board designed to provide an application example of compact LED driver using the new LED6001 chip. The board is equipped with a single-channel, constant-current LED driver operating with both boost and SEPIC topologies. The brightness of the LED string connected to its output can be controlled through a PWM signal (0%-100% dimming) or a control voltage (10:1 analog dimming). Open LED, feedback disconnection, LED over-current and output-to-ground short-circuit (SEPIC only) faults are detected and managed.

The board has been designed to provide a real-estate solution example for all the applications involving several LEDs arranged is a single string (e.g. off-grid street lighting, advertisement panels, signs, gaming, etc.).

  • All features

    • Wide DC input voltage: 6 V-24 V
    • Single channel, 350mA constant-current output with PWM brightness control
    • Up to 10 high-brightness white LEDs (40 V OVP threshold)
    • Selectable boost or SEPIC converter topology
    • Up to 92% efficiency (boost converter)
    • Onboard photo-transistor for ambient light switch function
    • LED temperature protection through analog dimming control
    • RoHS compliant

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.