Product overview
Description
The STEVAL-ILL053V2 evaluation board implements a 130 W LED power supply for street lighting.
The circuit is composed of two stages: a front-end PFC using the L6562AT, and an LLC resonant converter based on the L6599AT.
The strengths of this design are its very high efficiency; wide input mains range (85-305 VAC) operation and long-term reliability.
Because mean time between failures (MTBF) in power supplies is typically affected by the high failure rate of common electrolytic capacitors, the STEVAL-ILL053V2 evaluation board offers an innovative design approach using film capacitors from EPCOS in place of electrolytic capacitors.
Thanks to the high efficiency achieved, only a small heatsink for the PFC stage is needed, while the other power components implement surface mount technology (SMT), which significantly lowers costs.
The STEVAL-ILL053V2 evaluation board also provides protection against overload, short-circuit and open-loop in each stage, and overvoltage protection on the input, with auto-restart.
-
All features
- Extended input mains range: 85 to 305 VAC - frequency 45 to 55 Hz
- Output voltage: 48 V at 2.7 A
- Long-life: electrolytic capacitors not used
- Mains harmonics in accordance with EN61000-3-2 Class C
- Efficiency at full load greater than 91% at 115 VAC
- EMI in accordance with EN55022 Class B; EN55015
- Safety: double insulation, in accordance with EN60950, SELV
- Dimensions: 75 x 135 mm, 30 mm maximum component height
- PCB: single side, 35 μm, FR-4, mixed PTH/SMT
- RoHS compliant
- WEEE compliant
All resources
| Resource title | Version | Latest update |
|---|
Board Manufacturing Specifications (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| ZIP | 1.0 | 13 Dec 2018 | 13 Dec 2018 |
Bill of Materials (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| 1.0 | 13 Dec 2018 | 13 Dec 2018 |
Schematic Pack (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| 1.0 | 13 Dec 2018 | 13 Dec 2018 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|---|
| STEVAL-ILL053V2 | Active | CARD | Industrial | Ecopack2 | Yes | - | - | |
STEVAL-ILL053V2
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STEVAL-ILL053V2 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
STEVAL-ILL053V2 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors