Product overview
Description
The STEVAL-ILL059V1 evaluation board is a high brightness LED array driver application with diagnostics based on the automotive grade, low voltage, 16-bit constant current LED sink driver STAP16DPS05 from STMicroelectronics.
The LED driver is configured and controlled through an 8-bit automotive grade STM8A microcontroller via SPI interface.
An automotive grade A5974D DC-DC converter provides the voltages and power for the overall functioning of the board.
This board can be used to demonstrate the LED driver features or used to aid in application development.
Software applications can be written, downloaded and debugged using the on-board SWIM connector.
-
All features
- Stand-alone mode:
- Demonstrates pre-configured patterns (with adjustable brightness/speed) such as rolling text, wave effect, dot sequence, etc.
- On-board buttons to switch between the demos
- Potentiometer as a slider to control speed or brightness of the pattern
- Open circuit, short circuit using open-circuit/short-circuit jumpers
- GUI mode:
- All the features present in stand-alone mode can be controlled using the GUI
- Global brightness control to change the brightness of all channels
- Frame programming mode and 4 predefined presets with variable transition time between frames
- Open/short error detection and representation on the GUI
- Error detection in “no loop” and in loop of 0.5 s and 1 s
- RoHS compliant
- Stand-alone mode:
You might also like...
All resources
Resource title | Version | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |
Bill of Materials (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 01 Aug 2015 | 01 Aug 2015 |
Schematic Pack (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 01 Aug 2015 | 01 Aug 2015 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
---|---|---|---|---|---|---|
STEVAL-ILL059V1 | Active | CARD | Industrial | Ecopack2 | - | |
STEVAL-ILL059V1
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
STEVAL-ILL059V1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
STEVAL-ILL059V1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors