STEVAL-ILL067V1

Active
Design Win

Six-channel ALED7707-based LED driver with embedded boost converter for automotive interior lighting and TFT backlighting

Download databrief Order Direct

Product overview

Description

The purpose of this evaluation board is to provide an application example of a six-channel, medium-current LED driver using the ALED7707 chip. The monolithic boost converter provides the required LED supply voltage starting from a single supply rail, while the brightness of the LED strings connected to the six outputs is controlled through a PWM signal. Open LED and LED short-circuit fault conditions are detected and managed.

The board has been designed to provide a compact reference solution for automotive applications involving several LEDs arranged in multiple strings (e.g. interior lighting, infotainment LCD backlighting, etc.).

  • All features

    • Wide DC input voltage (6 V - 32 V)
    • Six 70 mA output channels (capable of 30 mA to 85 mA each)
    • PWM brightness control (10 µs minimum dimming on-time)
    • Up to 10 white LEDs per channel (36 V OVP threshold)
    • > 90% efficiency (VIN=12 V, VBOOST=30 V, fSW=1 MHz, no snubber)
    • On-board input filter for conducted EMI reduction
    • RoHS compliant
    • All automotive-grade components

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
STEVAL-ILL067V1
Active
CARD Industrial Ecopack2 -

STEVAL-ILL067V1

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
STEVAL-ILL067V1
Available at distributors

Distributor availability of STEVAL-ILL067V1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEVAL-ILL067V1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-ILL067V1

Supplier:

ST

Core Product:

ALED7707

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors