STEVAL-ILL072V1

Active

Single channel, 1 A automotive LED driver with boost controller for interior/exterior lights based on the ALED6001

Download databrief

Product overview

Description

The purpose of this evaluation board is to provide an application example of a single-channel, high-current LED driver using the ALED6001 chip operating with a boost topology. The brightness of the LED string connected to its output can be controlled through a PWM signal (0% - 100% dimming) or a control voltage (10:1 analog dimming). Open LED, feedback disconnection & LED overcurrent fault conditions are detected and managed. The evaluation board has been designed to provide an example of a compact solution for all automotive applications involving several LEDs arranged is a single string, and day-time running lights (DTRL) in particular.

  • All features

    • Wide DC input voltage (8 V - 24 V)
    • Single channel, 1000 mA constant-current output with PWM brightness control
    • 500 kHz switching frequency
    • Up to 10 high-brightness white LEDs (40 V OVP threshold)
    • High efficiency (92% @ Vin = 12 V, Vout = 32 V, Iout = 1 A)
    • All automotive grade components
    • RoHS compliant

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.