STEVAL-ILL075V1

Active

STLUX385A evaluation board

Download databrief

Product overview

Description

The STEVAL-ILL075V1 evaluation board is designed to help familiarize the user with the STLUX family of digital controllers and their innovative SMED (state machine, event driven) architecture. A convenient GUI enables the user to quickly generate the optimal SMED configuration for the application.

The external pins make it easy to inject SMED events and capture the SMED controlled PWM clock, thereby helping the user to validate the SMED configuration. Alternatively, the application circuit can be driven directly from the evaluation board.

The board provides a micro-USB connector to allow programming, GUI connectivity and configuration via a terminal utility running on a PC.

STLUX controllers integrate a serial interface which can be used to extend the STLUX communication capabilities via Bluetooth, WiFi or powerline modems.

The STEVAL-ILL075V1 evaluation board can be powered in three different ways: by external power supply, USB or via the SWIM interface.

The board features several free footprint areas which are ideal for connecting power drivers or amplifiers.

An additional free PCB footprint allows the user connect a quartz clock, which can be used in place of the STLUX385A internal clock.

  • All features

    • All STLUX385A pins available on connectors
    • Convenient tool for validating SMED algorithms
    • Graphical interface for SMED configuration
    • On-board components for tutorial
    • Micro-USB port for PC connectivity
    • USB, external or SWIM power supply
    • SWIM interface with STLINK or RLINK connectors
    • Four extra footprint areas for SOT23-6 and one for SO8
    • One external clock (HSE) footprint area
    • RoHS compliant

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.