STEVAL-ILL076V2

Active

18 W wide input range ultra slim flyback converter using HVLED001A quasi resonant flyback controller and STD8N80K5

Download databrief

Product overview

Description

This board implements an offline power converter based on a single stage high-PF flyback topology using the HVLED001A controller.

A very slim form factor is achieved with innovative magnetic componentry.

The output voltage is controlled by the primary side, thus reducing the need for costly opto-couplers. The HVLED001A PSR precision and the innovative structure of the transformer makes for highly accurate output voltage regulation against load and line changes.

A very high efficiency is obtained and a full set of protections including output short circuit and input overvoltage is included.

Conducted EMI is pre-screened and clearances and creepage distances adhere to EN60950 safety requirements.

Power factor and THD are optimized to be respectively higher than 0.95 and lower than 10% at full load over the entire input voltage range.

The main application for this converter is for bus power supplies in a LED string driver providing 4 kV isolation.

  • All features

    • Input voltage: Vin: 90 – 264 Vrms, f: 45 – 66 Hz
    • Output power:
      • 18 W at wide input range
      • 40 W at European input range
    • Output voltage: 56 V ±5 %
    • High power factor, low THD
    • No-load: better than 400 mW at 230 Vin
    • Full load efficiency: greater than 92 %
    • Short circuit protection with auto restart
    • EMI: pre-compliant with EN55022 (B) limits
    • Safety: complies with EN60950
    • Dimensions: 183 mm x 28 mm x 17 mm
    • PCB: single sided, 35 µm, FR4, mixed PTH/SMD
    • RoHS compliant

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.