Product overview
Description
The STEVAL-ILL078V1 product evaluation board is based on the LED6000 monolithic current source for high power LED driving. Digital dimming is implemented by driving the dedicated DIM pin. Low drop-out operation with almost 100% duty cycle can be achieved. The LED6000 is a 61 V asynchronous switching regulator with embedded power MOSFET, designed to source up to 3 A of DC current depending on the application conditions. The 250 mV typical RSENSE voltage drop, the embedded switch-over feature on the VBIAS pin and light load management (pulse skipping) are intended to maximize power conversion efficiency across the entire load range.
The current limit threshold and the switching frequency are adjustable for application optimization. The device includes an internal 250 kHz oscillator that can be externally adjusted up to 1.5 MHz. The size of the overall application is minimized thanks to its high switching frequency and compatibility with ceramic output capacitors. Two LED6000 regulators can be synchronized in a 180° out-of-phase configuration for reduced total input RMS current.
-
All features
- 4.5 V to 60 V input voltage
- Step-down conversion
- 1 A programmed LED current
- 500 kHz switching frequency
- Digital dimming
- Uses ceramic output capacitors
- 180° out-of-phase synchronization available
- Auto-recovery overcurrent and thermal protection
- RoHS compliant
All resources
| Resource title | Version | Latest update |
|---|
Board Manufacturing Specifications (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| ZIP | 1.0 | 13 Jan 2016 | 13 Jan 2016 |
Bill of Materials (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| 1.0 | 13 Jan 2016 | 13 Jan 2016 |
Schematic Pack (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| 1.0 | 13 Jan 2016 | 13 Jan 2016 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|---|
| STEVAL-ILL078V1 | Active | CARD | Industrial | Ecopack2 | - | - | - | |
STEVAL-ILL078V1
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STEVAL-ILL078V1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
STEVAL-ILL078V1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors