STEVAL-ILL080V1

Active

18 W tube replacement zero ripple LED driver using HVLED001A quasi resonant flyback controller and STF10LN80K5

Download databrief

Product overview

Description

The STEVAL-ILL080V1 provides a 200 mA, ripple-free output current to supply a single LED string between 75 and 93 V.

The form factor and specific component selection render this board suitable for rounded enclosures, as replacements for fluorescent lamp tubes (T8 size).

As typical applications are totally sealed, non isolated, high power factor SEPIC topology is used to achieve a high power factor, low THD (< 20%) and very high efficiency, as well as allowing input current ripple steering, which dramatically reduces EMI, even with small input filters.

The HVLED001A controller protections manage input voltage variations, excessive input voltage (overvoltage like surge or bursts) and very low input voltages.

The efficiency of the application is very high, compared with similar wattage applications.

  • All features

    • Input voltage: Vin = 180 - 264 Vrms, f = 45 - 66 Hz
    • Output current: 200 mA
    • 100 Hz output current ripple: < 1%
    • LED string voltage: 83 V ±10%
    • No load output voltage: 110 V
    • High power factor, low THD
    • No-load: better than 300 mW at 230 Vin
    • Full load efficiency: > 85 %
    • Short circuit protection with auto restart
    • RoHS compliant

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.