STEVAL-ILL084V1

Active

0.5 A, floating boost LED driver board based on the LED6000

Download databrief

Product overview

Description

The STEVAL-ILL084V1 product evaluation board is based on the LED6000 monolithic current source for high power LED driving. The floating boost topology can benefit from the LED6000 wide input voltage range to drive many power LED in series. The LED6000 is a 61 V asynchronous switching regulator with embedded power MOSFET, designed to supply up to 3 A DC currents depending on the application conditions. The 250 mV typical RSENSE voltage drop, embedded switch-over feature on the VBIAS pin and light load management (pulse skipping) maximize power conversion efficiency across the entire load range. Digital dimming is implemented by driving the dedicated DIM pin.

The current limit threshold and the switching frequency are adjustable for application optimization. The device includes an internal 250 kHz oscillator that can be externally adjusted up to 1.5 MHz. The size of the overall application is minimized thanks to the high switching frequency and its compatibility with ceramic output capacitors. Two LED6000 regulators can be synchronized in a 180° out-of-phase configuration for reduced total input RMS current.

  • All features

    • 18 V to 36 V input voltage
    • Step-up conversion (up to 15 LEDs)
    • 0.5 A programmed LED current
    • 500 kHz switching frequency
    • Digital dimming
    • Compliant with ceramic output capacitors
    • 180° out-of-phase synchronization available
    • Auto recovery overcurrent and thermal protection
    • RoHS compliant

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.