STEVAL-IME013V1

Active

Cost effective ultrasound pulser IC evaluation board based on the STHV800

Download databrief Order Direct

Product overview

Key Benefits

ORDER Info

Please contact ST to provide your specific requests and get your custom built board(s).

Description

The STEVAL-IME013V1 evaluation board is designed around the STHV800 8-channel, 3-level high-voltage ultrasound pulser IC, a state-of-the-art device designed for ultrasound imaging applications. The STEVAL-IME013V1 offers a simple way to evaluate the ultrasound pulser IC, thanks also to a graphical user interface.

Once the output waveforms are configured, they can be displayed directly on an oscilloscope by connecting the scope probe to the relative BNCs.

  • All features

    • 8-channel outputs: high voltage and low voltage BNC connectors
    • Up to 4 memory locations to store user-designed waveforms
    • USB connector to download stored waveforms
    • Dedicated connectors to supply high voltage and low voltage to the STHV800 output stage
    • 4 key button to quickly select the preferred program
    • RoHS compliant

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.